IESNA:LM-63-2002
[TEST]P955991
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-740-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]86743
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
11927.9 12827.3 13793.1 14763.4 15507.2 15962.6 16239.5 16395.2 16566.8 16765.9
17022.2 17370.1 17839.2 18393.1 19065.9 20198.7 21910.6 24180.8 26984.3 30490.3
35085.7 40360.8 45976.9 51085 54172.2 52604.6 49467 45262.9 40212.1 34193.2
26579.2 18990.4 12429.1 7224.9 3178.8 984.1 0
11927.9 12875.8 13962.9 15039.9 15834 16316.9 16545.3 16601.6 16638.7 16671.6
16724.7 16838.2 17046 17306.9 17736.7 18635.2 20210.2 22493.7 25468.8 29016
33264.5 38155.6 43798.2 49898.6 56014.9 57639.8 54192.8 49757.6 45100.9 39803.3
32385.7 24410.6 16989.3 10342.4 4833.4 1540.2 0
11927.9 12924.8 14133.2 15315.9 16160.8 16670.7 16850.6 16808 16711 16577.3
16427.2 16305.9 16253.3 16221.2 16408 17071.6 18509.8 20806.6 23952.9 27541.3
31443.7 35950.8 41619.5 48711.7 57858.1 62675.1 58918.7 54252.3 49990.1 45413.9
38192.2 29831.2 21549 13460.3 6488 2096.3 0
11927.9 12993.9 14301.6 15564.4 16452.4 16934.3 17015.8 16811.2 16493.6 16126.9
15743.4 15400.1 15138.3 14959.8 15093.4 15877 17621.4 20294.8 23727.2 27495.5
31451.5 35727.9 40750.3 46968.3 55693.2 62431.1 59853.8 54690.8 50186 45554.9
38713.5 30577.3 22476.3 14496.1 7369.1 2587.9 0
11927.9 13063 14470.5 15812.9 16743.9 17197.1 17181.5 16814 16276.1 15676.6
15059.6 14494.7 14023.3 13698.3 13779.3 14682.4 16732.9 19783.1 23501.1 27449.8
31459.3 35504.5 39881.1 45225.4 53528.2 62186.7 60788.4 55128.8 50382.4 45695.4
39234.9 31323.3 23403.6 15532.4 8250.2 3079.5 0
11927.9 13104.2 14562 15962.6 16920.6 17325.2 17186.1 16628.6 15867 15074.7
14328.6 13684.6 13179.3 12905.1 13228.3 14646.7 17360 21150.8 25692.1 30610.7
35532.9 40370.4 45296.8 50693.6 58703.1 66927.2 66812.8 61405.8 55995.7 50087.2
42651.7 33920.9 25365.3 16882.6 9359.7 3634.2 0
11927.9 13145.4 14653.6 16112.3 17096.4 17453.4 17190.7 16443.2 15457.8 14472.8
13597.6 12874.5 12335.3 12111.9 12677.6 14611 17987.1 22518.4 27883.7 33770.7
39606.5 45236.3 50711.9 56161.9 63877.9 71668.2 72837.6 67682.4 61608.6 54478.9
46068.5 36518.4 27326.2 18232.9 10468.7 4189 0
11927.9 13166 14709 16193.3 17175.1 17496.4 17144.9 16273.4 15159.8 14100.2
13205.8 12489.1 11977.8 11831.3 12612.2 14910.3 18714.8 23842.1 30058.7 36955
43809.7 50436.8 56911.6 63184.1 71396.3 78821.2 79773.7 74648.3 67603.2 58968.5
49228.9 38759.8 28503.4 18724 10747.5 4212.8 0
11927.9 13186.6 14764.8 16273.9 17253.4 17539.4 17099.1 16103.1 14861.8 13727.6
12815 12104.1 11620.3 11550.3 12546.7 15209.7 19442.6 25165.8 32234.2 40138.8
48012.8 55636.9 63111.3 70205.8 78914.6 85973.9 86709.4 81614.2 73597.4 63457.8
52389.4 41001.6 29680.2 19214.6 11026.2 4236.1 0
11927.9 13177.5 14806.9 16312.8 17283.1 17544 17045.1 15983.2 14678.7 13525.3
12623.6 11923.3 11451.9 11429 12536.7 15365.3 19805.1 25943 33554.7 42008.6
50554 58682.9 66734 74698.2 83770 90461.7 90530.4 84607.6 75261.2 63626.2
51542.7 39546.1 27339 17374.7 9552.4 3556.4 0
11927.9 13186.6 14764.8 16273.9 17253.4 17539.4 17099.1 16103.1 14861.8 13727.6
12815 12104.1 11620.3 11550.3 12546.7 15209.7 19442.6 25165.8 32234.2 40138.8
48012.8 55636.9 63111.3 70205.8 78914.6 85973.9 86709.4 81614.2 73597.4 63457.8
52389.4 41001.6 29680.2 19214.6 11026.2 4236.1 0
11927.9 13166 14709 16193.3 17175.1 17496.4 17144.9 16273.4 15159.8 14100.2
13205.8 12489.1 11977.8 11831.3 12612.2 14910.3 18714.8 23842.1 30058.7 36955
43809.7 50436.8 56911.6 63184.1 71396.3 78821.2 79773.7 74648.3 67603.2 58968.5
49228.9 38759.8 28503.4 18724 10747.5 4212.8 0
11927.9 13145.4 14653.6 16112.3 17096.4 17453.4 17190.7 16443.2 15457.8 14472.8
13597.6 12874.5 12335.3 12111.9 12677.6 14611 17987.1 22518.4 27883.7 33770.7
39606.5 45236.3 50711.9 56161.9 63877.9 71668.2 72837.6 67682.4 61608.6 54478.9
46068.5 36518.4 27326.2 18232.9 10468.7 4189 0
11927.9 13104.2 14562 15962.6 16920.6 17325.2 17186.1 16628.6 15867 15074.7
14328.6 13684.6 13179.3 12905.1 13228.3 14646.7 17360 21150.8 25692.1 30610.7
35532.9 40370.4 45296.8 50693.6 58703.1 66927.2 66812.8 61405.8 55995.7 50087.2
42651.7 33920.9 25365.3 16882.6 9359.7 3634.2 0
11927.9 13063 14470.5 15812.9 16743.9 17197.1 17181.5 16814 16276.1 15676.6
15059.6 14494.7 14023.3 13698.3 13779.3 14682.4 16732.9 19783.1 23501.1 27449.8
31459.3 35504.5 39881.1 45225.4 53528.2 62186.7 60788.4 55128.8 50382.4 45695.4
39234.9 31323.3 23403.6 15532.4 8250.2 3079.5 0
11927.9 12993.9 14301.6 15564.4 16452.4 16934.3 17015.8 16811.2 16493.6 16126.9
15743.4 15400.1 15138.3 14959.8 15093.4 15877 17621.4 20294.8 23727.2 27495.5
31451.5 35727.9 40750.3 46968.3 55693.2 62431.1 59853.8 54690.8 50186 45554.9
38713.5 30577.3 22476.3 14496.1 7369.1 2587.9 0
11927.9 12924.8 14133.2 15315.9 16160.8 16670.7 16850.6 16808 16711 16577.3
16427.2 16305.9 16253.3 16221.2 16408 17071.6 18509.8 20806.6 23952.9 27541.3
31443.7 35950.8 41619.5 48711.7 57858.1 62675.1 58918.7 54252.3 49990.1 45413.9
38192.2 29831.2 21549 13460.3 6488 2096.3 0
11927.9 12875.8 13962.9 15039.9 15834 16316.9 16545.3 16601.6 16638.7 16671.6
16724.7 16838.2 17046 17306.9 17736.7 18635.2 20210.2 22493.7 25468.8 29016
33264.5 38155.6 43798.2 49898.6 56014.9 57639.8 54192.8 49757.6 45100.9 39803.3
32385.7 24410.6 16989.3 10342.4 4833.4 1540.2 0
11927.9 12827.3 13793.1 14763.4 15507.2 15962.6 16239.5 16395.2 16566.8 16765.9
17022.2 17370.1 17839.2 18393.1 19065.9 20198.7 21910.6 24180.8 26984.3 30490.3
35085.7 40360.8 45976.9 51085 54172.2 52604.6 49467 45262.9 40212.1 34193.2
26579.2 18990.4 12429.1 7224.9 3178.8 984.1 0
11927.9 12728.9 13575.7 14404.6 15053.6 15464.2 15720 15868.3 16019.4 16206.6
16473.9 16847.4 17333.9 17892.8 18587.1 19588.1 21020.8 22896.5 25251.8 28052.1
31409.9 34937 38064 40280.3 40834.1 38502.1 35202.4 31275.7 26991.1 22346.3
17021.8 11913.7 7675.8 4442.5 1998.4 654.5 0
11927.9 12630.5 13358.3 14046.2 14600 14966.2 15200.5 15341.5 15471.5 15646.8
15926 16324.2 16829.1 17393 18107.9 18977.6 20131 21612.1 23519.4 25613.4
27733.5 29513.1 30151.6 29475.6 27495.5 24399.6 20937.9 17288.6 13770.2 10499.9
7464.3 4837.1 2922.5 1660.6 818.4 325 0
11927.9 12525.7 13141.3 13714.8 14162 14470 14662.3 14754.3 14826.1 14923.2
15098.9 15373.5 15729.2 16100.4 16523.3 16997 17598.5 18385.3 19420.6 20523.7
21547.1 22211.7 22065.3 21034.5 19116.2 16522.4 13875.9 11283.5 8884.1 6792
4929.5 3340.4 2152.2 1323.7 707.6 293.4 0
11927.9 12421.3 12924.8 13383.4 13724.4 13973.9 14124 14167 14180.8 14199.1
14271.4 14422.4 14629.3 14807.8 14938.7 15016.5 15065.5 15158.4 15321.8 15434
15360.7 14909.9 13978.4 12593.9 10736.9 8645.2 6814.4 5278.3 3998.1 3084
2394.7 1843.7 1382.3 987.7 597.3 261.8 0
11927.9 12316 12706.5 13060.7 13332.6 13511.6 13591.7 13549.1 13431.9 13288.2
13146.3 13051.6 13007.2 12952.3 12848.8 12671.7 12427.7 12176 11942.1 11748.9
11538.4 11182.8 10593.2 9762 8682.7 7391.1 6229 5112.2 4045.7 3227.3
2524.7 1932 1418.9 994.1 594.1 258.6 0
11927.9 12210.8 12488.6 12738.1 12940.4 13049.3 13059.4 12931.2 12683.1 12377.4
12021.7 11680.7 11384.2 11095.8 10759.8 10326.8 9790.4 9194.5 8562.8 8063.9
7716.1 7456.1 7208 6929.7 6628.5 6137 5643.6 4945.6 4092.8 3371
2654.7 2020.8 1455.5 1001.5 590.4 255.4 0
11927.9 12110.1 12284.9 12453.8 12604.4 12668.9 12619.1 12401.6 12026.8 11586.9
11095.8 10646.8 10271.5 9947.9 9629.8 9255.3 8808.6 8315.7 7792 7377.8
7102.7 6921.5 6790.1 6634.5 6396.5 5982.7 5570.8 4986.3 4281.4 3638.3
2954.1 2311.4 1701.8 1182.7 723.2 309.4 0
11927.9 12009.4 12081.2 12169.6 12267.5 12288.6 12178.7 11872.1 11370.4 10796.5
10170.3 9612.8 9158.8 8799.5 8499.7 8183.8 7826.8 7436.9 7021.3 6691.7
6489.4 6387.3 6372.2 6339.3 6164.4 5828.9 5498 5026.6 4469.5 3905.2
3253.4 2602.1 1947.6 1364 855.9 363.9 0
11927.9 11911.9 11889 11907.3 11943.9 11948.5 11802 11429 10854.6 10209.2
9568.4 9064.9 8698.8 8428.7 8190.7 7913.8 7582 7211.2 6792.4 6396.5
6101.3 5941.1 5957.1 5973.1 5922.8 5799.2 5501.7 5016.5 4469.5 3950
3460.3 2943.1 2354.9 1711.8 1114.5 471.4 0
11927.9 11803.4 11699.1 11661.5 11679.8 11702.7 11605.2 11307.7 10822.5 10271.9
9737.8 9270.9 8860.3 8500.6 8161 7804.9 7414.9 7000.7 6588.7 6221.2
5897.6 5656.4 5528.2 5451.3 5379 5294.8 5117.2 4800.5 4398.6 3950.9
3442.9 2933.9 2353.5 1731.1 1139.7 503.5 0
11927.9 11715.5 11533.4 11440.9 11447.3 11512.3 11514.1 11341.1 10978.2 10502.1
10003.2 9527.2 9063.6 8621 8193.9 7768.2 7332 6890.8 6481.6 6131.5
5817.9 5577.6 5403.7 5270.1 5144.2 5000.9 4805 4540.5 4213.7 3824.2
3345.4 2855.6 2288.1 1699 1105.4 489.7 0
11927.9 11628.1 11367.2 11220.7 11214.8 11322.8 11423.5 11374.1 11133.8 10732.4
10268.7 9783.5 9267.7 8741.3 8227.3 7731.6 7249.2 6781 6375 6041.8
5738.8 5499.4 5279.7 5088.8 4908.9 4707.5 4492.4 4280.5 4028.8 3697.4
3247.4 2777.4 2222.2 1667 1071 476 0
11927.9 11548.9 11228.1 11037.7 11031.7 11201.1 11440 11573.6 11480.3 11127.8
10624.4 10076 9510.3 8934.9 8375.2 7837.8 7325.6 6843.2 6427.2 6091.2
5815.7 5615.2 5444 5265.5 5064.1 4805.9 4530.4 4268.6 3987.6 3637
3189.8 2718.8 2173.2 1632.2 1032.1 468.7 0
11927.9 11470.2 11089.4 10854.6 10848.6 11080.2 11456.5 11773.2 11827.2 11524.2
10980.5 10368 9752.9 9129 8522.6 7943.5 7402.1 6905.9 6480.3 6140.2
5893 5730.5 5607.9 5442.2 5218.8 4904.4 4567.9 4256.7 3946.4 3577
3131.6 2660.2 2123.8 1597.4 993.2 461.4 0
11927.9 11401.1 10966.7 10700.3 10682.5 10949.3 11422.6 11879.4 12049.2 11813
11264.7 10596 9941.9 9310.3 8702 8122.5 7575.1 7069.8 6635.9 6292.6
6036.7 5862.3 5749.7 5608.8 5410.1 5127.3 4806.9 4477.3 4140.4 3729.9
3245.2 2752.7 2200.7 1591 960.3 460 0
11927.9 11332 10844.1 10545.6 10515.9 10819.3 11388.7 11985.1 12271.2 12101.8
11548.9 10823.9 10131.4 9492 8881.9 8301.9 7748.1 7234.1 6791.5 6444.5
6180 5993.7 5891.6 5775.4 5601.4 5350.6 5046.2 4698.4 4334.5 3882.3
3358.7 2844.7 2277.1 1584.6 926.9 458.6 0
11927.9 11262.4 10732.8 10409.2 10362.5 10660.5 11251 11873.9 12219.9 12133
11655.1 10942 10227.5 9598.6 9010 8460.3 7930.3 7430.9 6995.6 6645.9
6360.3 6161.7 6039 5920.9 5749.3 5508.5 5197.3 4841.7 4458.1 3994
3459.8 2931.6 2350.3 1559 855.9 404.6 0
11927.9 11193.3 10621.1 10273.3 10209.2 10502.1 11113.2 11763.1 12168.2 12163.6
11760.8 11060.6 10323.6 9705.7 9138.2 8618.7 8112.9 7627.7 7199.8 6847.3
6540.7 6330.1 6185.9 6066.9 5897.6 5666.4 5348.3 4984.5 4581.7 4105.7
3561 3018.6 2423.6 1533.3 785 350.1 0
11927.9 11139.7 10535.6 10171.2 10087.5 10346.5 10891.7 11469.7 11832.7 11843.2
11498.1 10873.3 10181.3 9574.8 9044.8 8575.6 8123.4 7680.4 7275.3 6934.3
6652.3 6462.4 6326 6208.4 6039.5 5796.4 5462.8 5083.3 4670.9 4193.1
3640.6 3102.4 2487.2 1668.8 911.8 403.2 0
11927.9 11085.7 10449.5 10069.6 9965.3 10190.9 10670.1 11176.4 11497.7 11522.8
11235.9 10686.6 10038.5 9443.5 8951.9 8532.6 8133.5 7733 7350.8 7021.3
6764 6594.7 6466.5 6349.3 6181.4 5926.4 5577.2 5182.2 4760.2 4280.5
3720.3 3185.7 2550.4 1804.3 1039 456.8 0
11927.9 11042.2 10389.5 9998.2 9885.6 10087.9 10513.6 10945.7 11214.8 11231.7
10976.8 10485.7 9894.8 9328.6 8845.7 8435.1 8050.7 7663 7287.7 6977.3
6761.3 6618.5 6499.5 6382.8 6218 5961.7 5613.3 5217.4 4794 4320.8
3762.4 3225 2602.5 1893.1 1148.9 501.2 0
11927.9 10998.8 10329.6 9926.8 9805.1 9984.9 10357.1 10715 10932.4 10940.2
10718.6 10284.7 9750.1 9213.7 8740 8337.2 7967.8 7593.4 7224.9 6933.4
6759.5 6642.3 6532.4 6416.2 6254.6 5996.9 5649.1 5252.2 4827.9 4361.1
3804.5 3264.4 2654.7 1981.9 1258.7 545.6 0
11927.9 10964.9 10287 9877.8 9758.8 9933.2 10285.2 10608.8 10796.5 10796.9
10594.1 10201.4 9707.6 9185.8 8697.4 8259.8 7855.2 7453.8 7065.2 6791.5
6645.9 6549.8 6451.9 6334.7 6175 5925 5579.9 5188.6 4776.2 4318
3783.4 3235.1 2641.9 1976.4 1249.5 534.6 0
11927.9 10931 10244.5 9829.3 9712.6 9881.9 10213.8 10502.1 10660.1 10653.2
10470.1 10117.7 9664.5 9157.9 8655.3 8182.9 7743.5 7314.2 6905.9 6649.6
6532.4 6457.4 6371.3 6253.2 6095.8 5853.2 5510.8 5125.4 4724.5 4275
3762.4 3204.9 2629.5 1970.4 1240.4 522.7 0
11927.9 10899.9 10212 9800 9687.9 9860.9 10186.3 10467.4 10616.6 10605.1
10424.8 10097.1 9664.5 9161.5 8646.1 8142.2 7667.5 7203.9 6776.4 6529.7
6421.7 6358 6284.4 6167.2 6007 5759.8 5420.2 5041.2 4643.9 4198.1
3697.8 3139.9 2542.1 1896.7 1182.7 493.4 0
11927.9 10868.3 10179.5 9771.2 9663.2 9839.8 10158.9 10432.1 10573.1 10557.1
10379.9 10076.5 9664.5 9165.6 8637 8101.5 7592.5 7093.6 6646.9 6410.2
6310.9 6259.2 6197.4 6080.7 5918.2 5666.4 5330 4957 4563.4 4121.7
3633.3 3074.9 2454.2 1822.6 1125 463.2 0
11927.9 10829.4 10147.4 9749.2 9653.1 9836.2 10156.6 10426.6 10559.4 10536.5
10353.4 10069.6 9671.4 9172.5 8632.4 8078.6 7547.6 7021.3 6563.6 6330.1
6234 6188.2 6133.3 6014.3 5849.5 5584.1 5259.1 4892.9 4490.1 4050.7
3565.6 3020.9 2352.6 1757.6 1066.5 434.8 0
11927.9 10868.3 10179.5 9771.2 9663.2 9839.8 10158.9 10432.1 10573.1 10557.1
10379.9 10076.5 9664.5 9165.6 8637 8101.5 7592.5 7093.6 6646.9 6410.2
6310.9 6259.2 6197.4 6080.7 5918.2 5666.4 5330 4957 4563.4 4121.7
3633.3 3074.9 2454.2 1822.6 1125 463.2 0
11927.9 10899.9 10212 9800 9687.9 9860.9 10186.3 10467.4 10616.6 10605.1
10424.8 10097.1 9664.5 9161.5 8646.1 8142.2 7667.5 7203.9 6776.4 6529.7
6421.7 6358 6284.4 6167.2 6007 5759.8 5420.2 5041.2 4643.9 4198.1
3697.8 3139.9 2542.1 1896.7 1182.7 493.4 0
11927.9 10931 10244.5 9829.3 9712.6 9881.9 10213.8 10502.1 10660.1 10653.2
10470.1 10117.7 9664.5 9157.9 8655.3 8182.9 7743.5 7314.2 6905.9 6649.6
6532.4 6457.4 6371.3 6253.2 6095.8 5853.2 5510.8 5125.4 4724.5 4275
3762.4 3204.9 2629.5 1970.4 1240.4 522.7 0
11927.9 10964.9 10287 9877.8 9758.8 9933.2 10285.2 10608.8 10796.5 10796.9
10594.1 10201.4 9707.6 9185.8 8697.4 8259.8 7855.2 7453.8 7065.2 6791.5
6645.9 6549.8 6451.9 6334.7 6175 5925 5579.9 5188.6 4776.2 4318
3783.4 3235.1 2641.9 1976.4 1249.5 534.6 0
11927.9 10998.8 10329.6 9926.8 9805.1 9984.9 10357.1 10715 10932.4 10940.2
10718.6 10284.7 9750.1 9213.7 8740 8337.2 7967.8 7593.4 7224.9 6933.4
6759.5 6642.3 6532.4 6416.2 6254.6 5996.9 5649.1 5252.2 4827.9 4361.1
3804.5 3264.4 2654.7 1981.9 1258.7 545.6 0
11927.9 11042.2 10389.5 9998.2 9885.6 10087.9 10513.6 10945.7 11214.8 11231.7
10976.8 10485.7 9894.8 9328.6 8845.7 8435.1 8050.7 7663 7287.7 6977.3
6761.3 6618.5 6499.5 6382.8 6218 5961.7 5613.3 5217.4 4794 4320.8
3762.4 3225 2602.5 1893.1 1148.9 501.2 0
11927.9 11085.7 10449.5 10069.6 9965.3 10190.9 10670.1 11176.4 11497.7 11522.8
11235.9 10686.6 10038.5 9443.5 8951.9 8532.6 8133.5 7733 7350.8 7021.3
6764 6594.7 6466.5 6349.3 6181.4 5926.4 5577.2 5182.2 4760.2 4280.5
3720.3 3185.7 2550.4 1804.3 1039 456.8 0
11927.9 11139.7 10535.6 10171.2 10087.5 10346.5 10891.7 11469.7 11832.7 11843.2
11498.1 10873.3 10181.3 9574.8 9044.8 8575.6 8123.4 7680.4 7275.3 6934.3
6652.3 6462.4 6326 6208.4 6039.5 5796.4 5462.8 5083.3 4670.9 4193.1
3640.6 3102.4 2487.2 1668.8 911.8 403.2 0
11927.9 11193.3 10621.1 10273.3 10209.2 10502.1 11113.2 11763.1 12168.2 12163.6
11760.8 11060.6 10323.6 9705.7 9138.2 8618.7 8112.9 7627.7 7199.8 6847.3
6540.7 6330.1 6185.9 6066.9 5897.6 5666.4 5348.3 4984.5 4581.7 4105.7
3561 3018.6 2423.6 1533.3 785 350.1 0
11927.9 11262.4 10732.8 10409.2 10362.5 10660.5 11251 11873.9 12219.9 12133
11655.1 10942 10227.5 9598.6 9010 8460.3 7930.3 7430.9 6995.6 6645.9
6360.3 6161.7 6039 5920.9 5749.3 5508.5 5197.3 4841.7 4458.1 3994
3459.8 2931.6 2350.3 1559 855.9 404.6 0
11927.9 11332 10844.1 10545.6 10515.9 10819.3 11388.7 11985.1 12271.2 12101.8
11548.9 10823.9 10131.4 9492 8881.9 8301.9 7748.1 7234.1 6791.5 6444.5
6180 5993.7 5891.6 5775.4 5601.4 5350.6 5046.2 4698.4 4334.5 3882.3
3358.7 2844.7 2277.1 1584.6 926.9 458.6 0
11927.9 11401.1 10966.7 10700.3 10682.5 10949.3 11422.6 11879.4 12049.2 11813
11264.7 10596 9941.9 9310.3 8702 8122.5 7575.1 7069.8 6635.9 6292.6
6036.7 5862.3 5749.7 5608.8 5410.1 5127.3 4806.9 4477.3 4140.4 3729.9
3245.2 2752.7 2200.7 1591 960.3 460 0
11927.9 11470.2 11089.4 10854.6 10848.6 11080.2 11456.5 11773.2 11827.2 11524.2
10980.5 10368 9752.9 9129 8522.6 7943.5 7402.1 6905.9 6480.3 6140.2
5893 5730.5 5607.9 5442.2 5218.8 4904.4 4567.9 4256.7 3946.4 3577
3131.6 2660.2 2123.8 1597.4 993.2 461.4 0
11927.9 11548.9 11228.1 11037.7 11031.7 11201.1 11440 11573.6 11480.3 11127.8
10624.4 10076 9510.3 8934.9 8375.2 7837.8 7325.6 6843.2 6427.2 6091.2
5815.7 5615.2 5444 5265.5 5064.1 4805.9 4530.4 4268.6 3987.6 3637
3189.8 2718.8 2173.2 1632.2 1032.1 468.7 0
11927.9 11628.1 11367.2 11220.7 11214.8 11322.8 11423.5 11374.1 11133.8 10732.4
10268.7 9783.5 9267.7 8741.3 8227.3 7731.6 7249.2 6781 6375 6041.8
5738.8 5499.4 5279.7 5088.8 4908.9 4707.5 4492.4 4280.5 4028.8 3697.4
3247.4 2777.4 2222.2 1667 1071 476 0
11927.9 11715.5 11533.4 11440.9 11447.3 11512.3 11514.1 11341.1 10978.2 10502.1
10003.2 9527.2 9063.6 8621 8193.9 7768.2 7332 6890.8 6481.6 6131.5
5817.9 5577.6 5403.7 5270.1 5144.2 5000.9 4805 4540.5 4213.7 3824.2
3345.4 2855.6 2288.1 1699 1105.4 489.7 0
11927.9 11803.4 11699.1 11661.5 11679.8 11702.7 11605.2 11307.7 10822.5 10271.9
9737.8 9270.9 8860.3 8500.6 8161 7804.9 7414.9 7000.7 6588.7 6221.2
5897.6 5656.4 5528.2 5451.3 5379 5294.8 5117.2 4800.5 4398.6 3950.9
3442.9 2933.9 2353.5 1731.1 1139.7 503.5 0
11927.9 11911.9 11889 11907.3 11943.9 11948.5 11802 11429 10854.6 10209.2
9568.4 9064.9 8698.8 8428.7 8190.7 7913.8 7582 7211.2 6792.4 6396.5
6101.3 5941.1 5957.1 5973.1 5922.8 5799.2 5501.7 5016.5 4469.5 3950
3460.3 2943.1 2354.9 1711.8 1114.5 471.4 0
11927.9 12009.4 12081.2 12169.6 12267.5 12288.6 12178.7 11872.1 11370.4 10796.5
10170.3 9612.8 9158.8 8799.5 8499.7 8183.8 7826.8 7436.9 7021.3 6691.7
6489.4 6387.3 6372.2 6339.3 6164.4 5828.9 5498 5026.6 4469.5 3905.2
3253.4 2602.1 1947.6 1364 855.9 363.9 0
11927.9 12110.1 12284.9 12453.8 12604.4 12668.9 12619.1 12401.6 12026.8 11586.9
11095.8 10646.8 10271.5 9947.9 9629.8 9255.3 8808.6 8315.7 7792 7377.8
7102.7 6921.5 6790.1 6634.5 6396.5 5982.7 5570.8 4986.3 4281.4 3638.3
2954.1 2311.4 1701.8 1182.7 723.2 309.4 0
11927.9 12210.8 12488.6 12738.1 12940.4 13049.3 13059.4 12931.2 12683.1 12377.4
12021.7 11680.7 11384.2 11095.8 10759.8 10326.8 9790.4 9194.5 8562.8 8063.9
7716.1 7456.1 7208 6929.7 6628.5 6137 5643.6 4945.6 4092.8 3371
2654.7 2020.8 1455.5 1001.5 590.4 255.4 0
11927.9 12316 12706.5 13060.7 13332.6 13511.6 13591.7 13549.1 13431.9 13288.2
13146.3 13051.6 13007.2 12952.3 12848.8 12671.7 12427.7 12176 11942.1 11748.9
11538.4 11182.8 10593.2 9762 8682.7 7391.1 6229 5112.2 4045.7 3227.3
2524.7 1932 1418.9 994.1 594.1 258.6 0
11927.9 12421.3 12924.8 13383.4 13724.4 13973.9 14124 14167 14180.8 14199.1
14271.4 14422.4 14629.3 14807.8 14938.7 15016.5 15065.5 15158.4 15321.8 15434
15360.7 14909.9 13978.4 12593.9 10736.9 8645.2 6814.4 5278.3 3998.1 3084
2394.7 1843.7 1382.3 987.7 597.3 261.8 0
11927.9 12525.7 13141.3 13714.8 14162 14470 14662.3 14754.3 14826.1 14923.2
15098.9 15373.5 15729.2 16100.4 16523.3 16997 17598.5 18385.3 19420.6 20523.7
21547.1 22211.7 22065.3 21034.5 19116.2 16522.4 13875.9 11283.5 8884.1 6792
4929.5 3340.4 2152.2 1323.7 707.6 293.4 0
11927.9 12630.5 13358.3 14046.2 14600 14966.2 15200.5 15341.5 15471.5 15646.8
15926 16324.2 16829.1 17393 18107.9 18977.6 20131 21612.1 23519.4 25613.4
27733.5 29513.1 30151.6 29475.6 27495.5 24399.6 20937.9 17288.6 13770.2 10499.9
7464.3 4837.1 2922.5 1660.6 818.4 325 0
11927.9 12728.9 13575.7 14404.6 15053.6 15464.2 15720 15868.3 16019.4 16206.6
16473.9 16847.4 17333.9 17892.8 18587.1 19588.1 21020.8 22896.5 25251.8 28052.1
31409.9 34937 38064 40280.3 40834.1 38502.1 35202.4 31275.7 26991.1 22346.3
17021.8 11913.7 7675.8 4442.5 1998.4 654.5 0
11927.9 12827.3 13793.1 14763.4 15507.2 15962.6 16239.5 16395.2 16566.8 16765.9
17022.2 17370.1 17839.2 18393.1 19065.9 20198.7 21910.6 24180.8 26984.3 30490.3
35085.7 40360.8 45976.9 51085 54172.2 52604.6 49467 45262.9 40212.1 34193.2
26579.2 18990.4 12429.1 7224.9 3178.8 984.1 0
